ST Life.augmented

STEVAL-MKI015V1

Adapter board for the LIS344ALH
  • active Active

The STEVAL-MKI015V1 demonstration board is an adapter board designed to facilitate the evaluation of the LIS344ALH three-axis analog-output linear accelerometer. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI015V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS344ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

This user manual provides information on the STEVAL-MKI015V1 only. For details regarding LIS344ALH specifications, please refer to the LIS344ALH; MEMS inertial sensor high performance 3-axis ±2/±6g ultra compact linear accelerometer, datasheet.

pdf Download
Data Brief

Key Features

  • Complete LIS344ALH pinout in standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1134: Adapter board for the LIS344ALH
1.0 81 KB

User Manual

Description Version Size
pdf
UM0531: STEVAL-MKI015V1 adapter board for the LIS344ALH
2.1 219 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 19 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 10 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 25 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
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
STEVAL-MKI015V1ActiveLIS344ALH-38No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback