ST Life.augmented

STEVAL-CCA009V1

High performance stereo headphone driver based on TS4601
  • NRND NRND

The STEVAL-CCA009V1 demonstration board is designed to evaluate the TS4601B, a stereo headphone driver dedicated to high audio performance and space constrained applications.

It is based on low power dissipation, amplifier core technology with capacitor-less outputs and an I²C interface.

The STEVAL-CCA009V1 demonstration board can drive at a minimum 0.9 Vrms output voltage into 16 Ω and 1.6 Vrms into 10 kΩ, whatever the power supply voltage, in the range from 2.9 V to 5.5 V.

The I2C interface is used to control the volume by means of 64 steps from -60 dB to +4 dB and to configure the device in multiple modes.

The traditionally used output-coupling capacitors can be removed and a dedicated common-mode sense pin suppresses parasitic noise from the jack.

TS4601B control software is also provided.

pdf Download
Data Brief

Key Features

  • Power supply range: 2.9 V to 5.5 V
  • 107 dB of PSRR at 217 Hz
  • Fully differential inputs
  • I2C interface for volume control
  • Digital volume control range from -60 dB to +4 dB
  • 101 dB of SNR A-weighted
  • Independent right and left channel shutdown control
  • Low quiescent current: 4.8 mA typ. at 3.0 V
  • Low standby current: 2 μA max
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1187: High performance stereo headphone driver demonstration board based on the TS4601B
1.1 106 KB

Application Notes

Description Version Size
pdf
AN2722: Demonstration board user guidelines for the TS4601B high-performance stereo headphone driver
2.2 853 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-CCA009V1 board
1.0 238 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-CCA009V1 board
1.0 8 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-CCA009V1 board
1.0 47 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-CCA009V1 High performance stereo headphone driver based on TS4601

License Agreement

Description Version Size
pdf
Demo products licence agreement
1.0 22 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback