ST Life.augmented

STEVAL-ILL009V5

New RGB color demonstration board based on the STP04CM05 and ST1S10
  • active Active

The STEVAL-ILL009V5 demonstration board was designed in order to allow evaluation and testing of the new DC-DC converter ST1S10 and new LED drivers STP04CM05 and STP08CP05. This board replaces the previous version STEVALILL009V1.

Thanks to the ST1S10 DC-DC converter, the size of the inductor and board dimensions are reduced. The dimensions of the STEVAL-ILL009V5 are 120 mm x 47 mm, instead of 151 mm x 47 mm for the STEVAL-ILL009V1.

The input voltage for this board ranges from 7 V to 18 V. The new LED drivers allow faster communications and higher output voltage. Other features such as software, brightness and color regulation, microcontroller and temperature protection, are identical on both the STEVALILL009V1 and the new STEVAL-ILL009V5.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 3 A at 4 V DC-DC converter using the ST1S10 for input voltage range (7 V - 18 V)
  • New improved LED drivers STP04CM05 and STP08CP05
  • Input over-voltage protection done by Transil™ (SMAJ15A-TR)
  • Protection against input voltage reversion

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0710: New RGB color demonstration board based on the STP04CM05 and ST1S10
1.2 100 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 128 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 16 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 2,621 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ILL009 STEVAL-ILL009V5 firmware
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
STEVAL-ILL009V5ActiveST1S10PHR; ST7FLITE09Y0M6; STP04CM05XTTR; STP08CP05TTRBuy Direct67.37Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback