ST Life.augmented

STEVAL-IFP005V2

High side driver demonstration board based on the VN751PT
  • active Active

The purpose of this design is to demonstrate the features of the VN751PT high-side driver.

The application offers robustness and complies with EMC industrial standards.

It implements short-circuit/overload protection and thermal management as well, achieving best in class MTBF values.

The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 2.5 A of nominal current (the typical current limitation is 4.5 - 5 A).

Thanks to the very low RDSon (only 60 mO Typ. @ 25 °C) the device allows very low power consumption during the operation and for this reason it represent an ideal solution for IP65 / IP67 requirements. The device is compliant with IEC 61131-2 (programmable controllers international standard).

pdf Download
Data Brief

Key Features

  • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
  • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
  • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
  • Program selector (U2)
  • ICC connector for software adjustment
  • Free development area with hole matrix available for application breadboard adaptation
  • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
  • Varistor addition between mains voltage
  • Transil addition between TRIAC A2-G terminals
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0862: High side driver demonstration board based on the VN751PT
1.1 198 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-IFP005V2 board
1.0 104 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-IFP005V2 board
1.0 3 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-IFP005V2 board
1.0 44 KB
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
STEVAL-IFP005V2ActiveVN751PTBuy Direct49Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback