ST Life.augmented

STEVAL-ILL015V1

High brightness RGB LED array with LED error detection based on the STP24DP05 and STM32
  • NRND NRND

The STEVAL-ILL015V1 demonstration board provides a platform for the testing and evaluation of STMicroelectronics’ Power Logic LED driver STP24DP05.

The STP24DP05 device is a 24-bit constant current LED sink driver with output error detection, suitable for applications such as largearea displays and full-color board panels where improvement in RGB LED resolution and reduction of system cost are important.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Two STP24DP05 devices (TQFP48 package) connected to 3 X 16 RGB high brightness LEDs
  • STM32 microcontroller
  • Using a cost-effective internal HS oscillator.
  • JTAG interface for microcontroller firmware changes/updates
  • Mini USB connector for interconnection with a PC GUI.
  • Test points on the board for each important signal aide laboratory evaluation
  • Buttons and knob to control the board
  • Error and over-temperature flag for each LED driver
  • 3 jumpers to simulate the disconnection of 3 LEDs
  • 3 jumpers to simulate the shorting of 3 LEDs
  • Highly efficient ST1S010 DC-DC switching power supply
  • Input 7.5 V - 18 V, current 0.7 A

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0754: High brightness RGB LED array with LED error detection based on the STP24DP05 and STM32
1.1 111 KB

Application Notes

Description Version Size
pdf
AN2841: LED dimming implemented on STM32™ microcontroller
1.3 782 KB

User Manual

Description Version Size
pdf
UM0574: STEVAL-ILL015V1 - LED dimmer demonstration board based on the STP24DP05 and STM32™
1.4 662 KB
pdf
UM0588: Multilayer C library for LED dimming used on systems with SPI and DMA capabilities
1.3 223 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 87 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 18 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 73 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32097 STEVAL-ILL015V1 demonstration firmware binary
STSW-ILL015 Firmware for STEVAL-ILL015V1
STSW-STM8067 STM8 binary
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
STEVAL-ILL015V1NRNDSTM32F103C6T6A; STP24DP05BTR-85No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.