ST Life.augmented

STEVAL-ILL017V1

3.5 W not-isolated offline constant current LED driver based on VIPER17HN
  • active Active

The STEVAL-ILL017V1 demonstration board is a 2 W non-isolated offline constant current LED driver based on the VIPer17. The board operates with an input ranging from 176 V to 264 VAC and provides 500 mA of constant current from a 7 VDC source, suitable for illuminating two LEDs in series.

The VIPer17 device is an offline converter with an 800 V rugged power section, a PWM control, overcurrent protection, overvoltage and overload protection, hysteretic thermal protection, soft-start and safe auto-restart after the removal of a fault condition. The brown-out protection function is embedded into the high voltage start-up.

Burst mode operation and the very low consumption of the device combine to meet standby energy saving regulations. Advanced frequency jittering reduces EMI filter cost.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Input voltage 220 VAC +/- 20%
  • 800 V avalanche rugged power section
  • Provides 500 mA constant current for LED
  • High precision constant current with +/- 5% tolerance (1 sense resistor and 2 resistor bridges with +/- 1% precision)
  • Overtemperature protection
  • LED open-circuit protection
  • LED short-circuit protection
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:60 kHz for L type115 kHz for H type
  • Standby power < 50 mW at 265 VAC
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0662: Offline constant current LED driver based on the VIPer17
1.1 121 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ILL017V1 board
1.0 126 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ILL017V1 board
1.0 15 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ILL017V1 board
1.0 1,102 KB
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
STEVAL-ILL017V1ActiveVIPER17HNBuy Direct60.02Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA100
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback