ST Life.augmented

STM3210C-EVAL

Evaluation board with STM32F107VC MCU
  • active Active

The STM3210C-EVAL evaluation board is a complete development platform for STMicroelectronic's ARM Cortex-M3 core-based STM32F107VCT microcontroller. The range of hardware features on the board help you to evaluate all peripherals (USB-OTG FS, ethernet, motor control, CAN, microSD CardTM, smartcard, USART, audio DAC, MEMS, EEPROM and more) and develop your own applications.

Extension headers make it easy to connect a daughterboard or wrapping board for your specific application.

pdf Download
Data Brief

Key Features

  • Three 5 V power supply options:
  • power jack
  • USB connector
  • daughterboard
  • Boot from user Flash, system memory or SRAM
  • I2S audio DAC, stereo audio jack
  • 2 GByte microSD Card™ or bigger
  • Both A and B type smartcard support
  • I2C compatible serial interface 64 Kbit EEPROM, MEMS and I/O expander
  • RS-232 channel
  • IrDA transceiver
  • USB OTG full speed, USB microAB connection
  • IEEE-802.3-2002 compliant ethernet connector
  • Two channels of CAN 2.0A/B compliant connection
  • Inductor motor control connector
  • JTAG and trace debug support
  • 3.2” 240x320 TFT color LCD with touch screen
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user buttons
  • 4 color LEDs
  • RTC with backup battery
  • MCU consumption measurement circuit
  • Extension connector for daughterboard or wrapping board

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1062: STM3210C-EVAL evaluation board
1.1 234 KB

Application Notes

Description Version Size
pdf
AN3311: In-home display for ZigBee® smartplug
1.4 2,625 KB
pdf
AN3972: Home web console for ZigBee® smartplugs
1.1 1,661 KB

User Manual

Description Version Size
pdf
UM0600: STM3210C-EVAL evaluation board
5.0 1,211 KB
pdf
UM1038: Hardware interconnection of the STM32™, SPEAr™3xx, and ST75xx
1.2 797 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM3210C-EVAL gerber files
1.0.0 796 KB

Bill of Materials

Description Version Size
zip
STM3210C-EVAL BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
zip
STM3210C-EVAL schematics
1.0.0 1,361 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32042 STM3210C-EVAL demonstration firmware
STM32CubeF1 Embedded software for STM32 F1 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210C-EVALActiveBuy Direct292.77Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
ARROWOrder NowEUROPE40
Farnell Element14Order NowEUROPE11
RS COMPONENTSOrder NowEUROPE41
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback