ST Life.augmented

STM8L101-EVAL

Evaluation board with STM8L101K3 MCU
  • active Active

The STM8L101-EVAL is composed of two boards, a motherboard and a daughterboard. The STM8L1/L2 motherboard is called MB709. It includes all peripherals which are connected to the MCU on the daughterboard and connects to the daughterboard via two 36-pin connectors. The STM8L1 daughterboard is called MB710 and has an STM8L101 MCU.

The motherboard and daughterboard are a complete development platform for the STM8L101 microcontroller with comparator, I2C, SPI, USART and SWIM debugging support.

The full range of hardware features on the STM8L101-EVAL helps you to evaluate all peripherals (micro SD Card, USART, EEPROM, LCD, for example) and develop your own applications.

pdf Download
Data Brief

Key Features

  • 5 V power jack supply
  • Audio play
  • Micro SD Cardâ„¢
  • 64 Kbit I2C EEPROM
  • One channel of RS-232 communication
  • Bi-color LED
  • Economic analog voltage measurement based on comparator
  • SWIM debug support
  • 122 x 32 dot-matrix serial interface LCD module
  • Joystick with 4-direction control and selector
  • Reset and User button
  • 3 LEDs
  • Extension connector for daughterboard
  • One 10 K potentiometer

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1060: STM8L101-EVAL evaluation board
1.1 145 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB

User Manual

Description Version Size
pdf
UM0629: STM8L101-EVAL evaluation board
2.1 867 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM-STUDIO Adapt title depending on RPN as shown in column B
STSW-STM8019 STM8L1x-EVAL demonstration firmware
STM8L101-EVAL Evaluation board with STM8L101K3 MCU

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L101-EVALActiveBuy Direct159.25Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
DIGIKEYOrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback