ST Life.augmented

STM8L1526-EVAL

Evaluation board with STM8L152C6 MCU
  • NRND NRND

The STM8L1526-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronic's STM8 core-based STM8L152C6 microcontroller.

The full range of hardware features on the board helps you evaluate all peripherals (motor control, USART, audio DAC, LCD, IR LED, IrDA, SPI Flash, microSD Card, temperature sensor and EEPROM… etc.) and develop your own applications.

Extension headers facilitate easy connection of a daughterboard or wrapping board for specific applications.

An ST-LINK is integrated on the board as the embedded in-circuit debugger and programmer.

pdf Download
Data Brief

Key Features

  • Three 5 V power supply options: power jack, ST-LINK USB connector or daughterboard
  • Audio speaker and microphone connected to the DAC and ADC of the STM8L152C6
  • 1 Gbyte or more SPI interface microSD CardTM
  • 128 Mbit SPI serial Flash
  • I2C compatible serial interface 64 Kbit EEPROM and SMBusTemperature sensor
  • RS-232 communication
  • IrDA transceiver
  • Inductor motor control connector
  • SWIM debug support, ST-LINK embedded
  • 122x32 dot matrix LCD connected to the SPI interface of the STM8L152C6
  • Joystick with 4-direction control and selector
  • Reset and User button
  • 4 color LEDs and one bicolor LED
  • MCU consumption measurement circuit
  • LCD glass 28 x 4 segments (7 digits alpha numeric) connected to the LCD driver inside the STM8L152C6
  • Extension connector for daughterboard or wrapping board
  • MCU voltage choice 3.3 V or adjustable from 1.65 V to 3.6 V
  • STice connector footprint

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1068: STM8L1526-EVAL evaluation board
2.0 180 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN3114: How to use the STM8AL3Lxx, STM8L152xx and STM8L162xx LCD controllers
3.0 712 KB
pdf
AN3137: Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques
3.0 692 KB

User Manual

Description Version Size
pdf
UM0684: STM8L1526-EVAL evaluation board
1.1 1,220 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Board schematics and production files for STM8L1526-EVAL evaluation board
1.0 1,630 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM8013 STM8L1526-EVAL demonstration firmware (UM0784)
STM-STUDIO Adapt title depending on RPN as shown in column B

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L1526-EVALNRNDBuy Direct194.77Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
ANGLIA LiveOrder NowEUROPE11
Farnell Element14Order NowEUROPE41
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback