ST Life.augmented

STEVAL-CBL005V1

LNB power supply demonstration board based on the LNBH23
  • active Active

The STEVAL-CBL005V1 LNB power supply demonstration board implements a DC-DC converter based on the LNBH23 device. The LNBH23 is an LNB supply and control IC with step-up and an I2C interface. It is used to power an LNB on a dish antenna for reception of satellite TV signals.

The LNBH23 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards.

This solution is simple, inexpensive, shows very good performance and has a low external component count.

The LNBH23 demonstration board includes an I2C™ bus interface and an internal 22 kHz tone generator that is factory-trimmed to comply with widely accepted standards, and can be controlled through the DSQIN pin (TTL compatible). This allows immediate DiSEqC™ data encoding.

Due to the fully integrated step-up DC-DC converter, it works with a single input voltage supply source ranging from 8 V to 15 V.

pdf Download
Data Brief

Key Features

  • Integrated DC-DC converter
  • Single input supply voltage: from 8 V to 15 V
  • I2C™ bus interface for the IC control and diagnostics
  • Integrated 22 kHz tone generator, factorytrimmed in accordance with widely accepted standards
  • User-friendly graphical user interface ("LNBxxx control suite") software included in the kit
  • Implements the LNBH23 in a QFN32 package

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0809: LNB power supply demonstration board based on the LNBH23
1.1 110 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 166 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 50 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 14 KB
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
STEVAL-CBL005V1ActiveLNBH23QTRBuy Direct61.25Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback