ST Life.augmented

STEVAL-PCC009V1

Universal USB to serial communication interface demonstration board based on the STM32
  • active Active

This demonstration board implements an universal USB to serial communication interface (UUSCI) based on STM32.

This demoboard has a 10 pin interface. In this interface, there is a provision to connect a device which can communicate using I2C, SPI and UART. Thus UUSCI tool allows a user to connect a serial communication based device to a PC. At the same time it allows to control some GPIOs available in that 10 pin interface and set them in input/output modes as per the application requirements.

In UUSCI demonstration board, the STM32 microcontroller is used as the interface between PC and the end device. Due to intelligence available in the STM32 device, I2C, SPI and UART are multiplexed in same 10 pin interface thus leading to reduced board size and the complexity of usage.

Power to board is provided from USB Mini B-Type connector.

DLL files of the PC GUI are provided with this tool. So a user can use these DLL files to make their own customized PC GUI as per their requirements.

pdf Download Datasheet

Key Features

  • Two PC GUIs are supported:Universal dongle PC GUI: this PC GUI allows interfacing SPI, I2C and UART interface and controlling the communication parameters with the help of GUI itselfDFU mode PC GUI: this PC GUI allows changing the firmware if required by the user to suit its applications
  • DLL files of the I2C, SPI and UART Interface are supplied
  • Source code (including DFU)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0811: Universal USB to serial communication interface demonstration board based on the STM32
2.0 324 KB

Application Notes

Description Version Size
pdf
AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
1.0 409 KB

User Manual

Description Version Size
pdf
UM0726: STEVAL-PCC009V1, universal USB to serial communication interface (UUSCI) based on the STM32x
1.1 1,959 KB
pdf
UM0757: S-Touchâ„¢ tuning window PC GUI over STEVAL-PCC009V1
1.0 1,063 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
1.0.0 383 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-PCC009V1 board
1.0 319 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-PCC009V1 board
1.0 13 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-PCC009V1 board
1.0 72 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-PCC009V1ActiveSTM32F103VBT6Buy direct48.6Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA20
FUTUREOrder nowAMERICA21
ARROWOrder nowEUROPE60
FARNELLOrder nowEUROPE31
DIGIKEYOrder nowWORLDWIDE111
MOUSEROrder nowWORLDWIDE61
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback