ST Life.augmented

STEVAL-IHT004V1

AC timer demonstration board on HT triacs and ST7Lite1b
  • NRND NRND

The purpose of the demonstration board is to promote the various types of applications where a single AC switch is controlled in on/off full-phase mode. The switch control is based on information from a single sensor evaluated by an MCU.

pdf Download
Data Brief

Key Features

  • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
  • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
  • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
  • Program selector (U2)
  • ICC connector for software adjustment
  • Free development area with hole matrix available for application breadboard adaptation
  • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
  • Varistor addition between mains voltage
  • Transil addition between TRIAC A2-G terminals
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0861: AC timer demonstration board on HT triacs and ST7Lite1b
1.1 189 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-IHT004V1 board
1.0 31 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-IHT004V1 board
1.0 44 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-IHT004V1 board
1.0 247 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IHT004 Setup for STEVAL-IHT004V1 board
STSW-STR7045 Production prgramming solutions for STR7 and STR9
STSW-STR7051 STR7/STR9 USB developer kit software
STSW-STR9002 Interfacing with the STR91x software library using Configuration and Programming Software (CAPS)
STSW-STR9006 Using the STR91xFA external memory interface (EMI)
STSW-STR9014 Using the STR91xFA DMA controller
STSW-STR9015 STR9 in-application Programming using UART
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
STEVAL-IHT004V1NRNDBTB08, T1235H, ACS108Buy Direct111.13No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback