ST Life.augmented

STEVAL-ILL020V1

LCD panels backlight demonstration board based on the LED7706
  • active Active

This demonstration board is based on the LED7706 and implements a high efficiency monolithic boost converter and six controlled current generators (rows) specifically designed to supply LEDs arrays used in the backlight of LCD panels.

The device can manage an output voltage up to 36 V (i.e. ten white-LEDs per row).

The generators can be externally programmed to sink up to 30 mA and can be dimmed via a PWM signal (1% dimming duty cycle at 20 kHz can be managed).

The device allows to detect and manage the open and shorted LED faults and to let unused rows floating.

Basic protections (output overvoltage, internal MOSFET overcurrent and thermal shutdown) are provided.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Features boost section4.5 V to 36 V input voltage rangeinternal power MOSFETinternal +5 V LDO for device supplyup to 36 V output voltageconstant frequency peak current-mode control200 kHz to 1 MHz adjustable switching frequencyexternal sync for multi-device applicationpulse-skip power saving mode at light loadprogrammable soft-startprogrammable OVP protectionsingle ceramic output capacitornon-latched thermal shutdown
  • Features backlight driver sectionsix rows with 30 mA maximum current capability (adjustable)pp to 10 white LEDs per rowrows disable optionless than 500 ns minimum dimming time (1% minimum dimming duty-cycle at 20 kHz dimming frequency)±2.0% current matching between rowsLED failure (open and short circuit) detection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0821: LCD panels backlight demonstration board based on the LED7706
1.1 253 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ILL020V1 board
1.0 93 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ILL020V1 board
1.0 54 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ILL020V1 board
1.0 33 KB
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
STEVAL-ILL020V1ActiveLED7706Buy Direct55.12Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
ARROWOrder NowEUROPE10
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback