ST Life.augmented

STEVAL-ISA062V1

6 W dual output SMPS demonstration board based on the VIPER17
  • active Active

This demonstration board is based on the new VIPer17H device, that is a converter that offers in one package a PWM controller built in BCD6 technology and a 800 V avalanche rugged vertical power section.

The VIPer17H switches at 115 kHz and can deliver 6 W from wide range operation from 85 Vac to 305 Vac. It can also deliver 10 W when operating from European range of 175 Vac to 264 Vac.

This demonstration board has additional features asked by many customers: Standby wattage as low as 50 mW at no load.

Frequency jittering is implemented to make EMI measurement meet today's standards. Adjustable overload. Output short-circuit protection for hard short such as transformer saturation or shorted diode. Adjustable brown out and brown in feature.

Output over voltage protection.

The same PCB board has been designed in such a way that can be populated for either the double or even single output. The only difference between them is the extra output parts, the transformer, and the voltage divider for the feedback loop.

pdf Download
Data Brief

Key Features

  • Input voltage range: 85 Vac to 264 Vac
  • Input frequency: 47 Hz to 63 Hz
  • Temperature range from: 0° to 85 °C 105°C possible
  • Output voltage and current # 1: 5 V @ 0.5 A
  • Output voltage and current # 2: 12 V @ 0.25 A
  • Load and cross regulation #1: +/-1%
  • Load and cross regulation #2: +/-10%
  • Output power: 5.5 W
  • Line regulation: +/- 0.2%
  • Efficiency: 80% typical at 12 V output
  • Safety: overvoltage, overcurrent, brown out
  • EMI: EN55022 class "B"

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0836: 6 W dual output SMPS demonstration board based on the VIPER17
1.1 254 KB

Application Notes

Description Version Size
pdf
AN2934: STEVAL-ISA062V1: 6 W, wide-range dual and single output SMPS demonstration board based on the VIPer17
1.0 1,692 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISA062V1 board
1.0 103 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISA062V1 board
1.0 22 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ISA062V1 board
1.0 36 KB
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
STEVAL-ISA062V1ActiveVIPER17HNBuy Direct58.8Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE11
DIGIKEYOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback