ST Life.augmented

STEVAL-CCA022V1

Demonstration board for single op-amps in SC70 or SOT-23 packages
  • active Active

The STEVAL-CCA022V1 demonstration board is designed to help characterize single operational amplifiers in SOT23-5 (two different pinouts) and SC70-5 packages.

Operational amplifiers in SOT23-6 and SC70-6 packages can also be characterized but their standby pin is not usable because it is connected to VCC + on the board.

The STEVAL-CCA022V1 allows to characterize, among the others, the following op-amps (not included in the package): TS507, TSV621, TSV631, TSV911, TSV991, TS1851, TS1871, TS931, TS941, TS951, TS971, TS321.

pdf Download
Data Brief

Key Features

  • This demonstration board with its components allow it to be configured as:Low-pass Sallen-Key circuitHigh-pass Sallen-Key circuitDifferential amplifierAC-coupled circuitIn-loop compensation circuitOut-of-loop compensation circuitNumerous other possible configurations
  • RoHS Compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0848: Demonstration board for single op-amps in SC70 or SOT-23 packages
1.1 117 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-CCA022V1 board
1.0 65 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-CCA022V1 board
1.0 27 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-CCA022V1 board
1.0 69 KB
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
STEVAL-CCA022V1ActiveTSV611, TSV621, TSV631, TSV911, TSV991, TS951, TS941, TS931, TS1851, TS1871Buy Direct7.35Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
FUTUREOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE661
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback