ST Life.augmented

STEVAL-ISB009V1

Li-Ion battery monitoring and gas gauge evaluation board based on STC3100
  • active Active

The STEVAL-ISB009V1 demonstration board, based on the STC3100, is able to monitor the critical parameters of a single-cell Li-Ion battery (voltage, temperature, and current) and includes hardware functions to implement a gas-gauge for battery charge monitoring, based on a programmable 12-bit to 14-bit A/D converter.

The battery current can be up to 2.5 A and the accumulator system provides a capacity up to +/-7000 mAh with a resolution of 0.2 mAh.

The device is programmable through an I2C interface.

pdf Download
Data Brief

Key Features

  • Accurate battery voltage measurement
  • Coulomb counter to keep track of the battery’s state-of-charge
  • Internal temperature sensor
  • Internal or external 32 kHz time base
  • I2C interface for battery monitoring and device control
  • 0.5 % battery voltage accuracy
  • 1 % Coulomb counter accuracy using an external RTC signal (3.5 % using the internal time base).
  • Low power consumption: 100 μA in operating conditions, 2 μA in stand-by mode
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1160: Li-Ion battery monitoring and gas-gauge demonstration board based on the STC3100
1.1 88 KB

Application Notes

Description Version Size
pdf
AN3075: Demonstration board user guidelines for the STC3100 battery monitor for gas gauge applications
1.3 412 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISB009V1 board
1.0 18 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISB009V1 board
1.0 8 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ISB009V1 board
1.0 14 KB
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
STEVAL-ISB009V1ActiveSTC3100IQTBuy Direct55.12Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC21
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE81
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback