ST Life.augmented

STEVAL-MKI080V1

MEMS demonstration board based on LPR410AL (analog output two axis gyroscope)
  • NRND NRND

The STEVAL-MKI080V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR410AL product family.

The STEVAL-MKI080V1 includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

The STEVAL-MKI080V1 demonstration board has been designed for use in two different working modes: analog and digital.

In analog mode (AWM) the microcontroller is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when power is supplied through either the USB connector or the supply connector.

In digital mode (DWM) the microcontroller is enabled and allows the user to digitally acquire the output signals of the device, to view them on the PC through the dedicated GUI, and to manage the control pins of the device.

pdf Download
Data Brief

Key Features

  • Two different working modes:
  • analog (AWM)
  • digital (DWM)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1237: MEMS demonstration board based on the LPR410AL analog output 2-axis gyroscope
1.1 191 KB

User Manual

Description Version Size
pdf
UM0855: Demonstration kit for single and double axis gyroscopes in a 4 x 5 mm package
1.1 1,471 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-MKI080V1 board
1.0 50 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-MKI080V1 board
1.0 9 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-MKI080V1 board
1.0 71 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ST7026 USB driver for ST7
STSW-EKANG PC GUI for analog gyroscope demo boards
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
STEVAL-MKI080V1NRNDLPR410AL-77Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE71
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback