ST Life.augmented

STEVAL-MKI077V1

MEMS: demonstration board based on the LPR4150AL (analog output two axis gyroscope)
  • NRND NRND

The STEVAL-MKI077V1 is a demonstration kit designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LPR4150AL product family.

The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

The STEVAL-MKI077V1 demonstration board has been designed for use in two different working modes: analog and digital.

In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to manage the control pins of the device.

pdf Download
Data Brief

Key Features

  • Two working modes:
  • analog (AWM)
  • digital (DWM)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1029: MEMS: demonstration board based on the LPR4150AL (analog output two axis gyroscope)
1.1 111 KB

User Manual

Description Version Size
pdf
UM0855: Demonstration kit for single and double axis gyroscopes in a 4 x 5 mm package
1.1 1,471 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-MKI077V1 board
1.0 50 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-MKI077V1 board
1.0 9 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-MKI077V1 board
1.0 71 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-EKANG PC GUI for analog gyroscope demo boards
STSW-ST7026 USB driver for ST7

License Agreement

Description Version Size
pdf
Demo products licence agreement
1.0 22 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback