ST Life.augmented

STEVAL-MKI078V1

MEMS demonstration board based on the LPR450AL analog output dual-axis gyroscope
  • NRND NRND

The STEVAL-MKI078V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LPR450AL product family.

The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

The STEVAL-MKI078V1 demonstration board has been designed for use in two different working modes: analog and digital.

In analog working mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

In digital working mode (DWM), the microcontroller on the board is enabled and allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

pdf Download
Data Brief

Key Features

  • Two working modes:
  • analog (AWM)
  • digital (DWM)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1045: MEMS demonstration board based on the LPR450AL analog output dual-axis gyroscope
1.1 115 KB

User Manual

Description Version Size
pdf
UM0855: Demonstration kit for single and double axis gyroscopes in a 4 x 5 mm package
1.1 1,471 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-MKI078V1 board
1.0 50 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-MKI078V1 board
1.0 9 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-MKI078V1 board
1.0 71 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ST7026 USB driver for ST7
STSW-EKANG PC GUI for analog gyroscope demo boards
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
STEVAL-MKI078V1NRNDLPR450AL-77Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback