ST Life.augmented

STM8L-DISCOVERY

Discovery kit for STM8L series - with STM8L152C6 MCU
  • active Active

The STM8L-DISCOVERY helps you to discover the STM8L ultralow power features and to develop and share your applications. It is based on an STM8L152C6T6 and includes an ST-Link embedded debug tool interface, LCD (24 segments, 4 commons), LEDs and push buttons.

pdf Download Datasheet

Key Features

  • STM8L152C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM in 48-pin LQFP
  • On-board ST-Link with selection mode switch to use the kit as a stand-alone ST-Link (with SWIM connector for programming and debugging)
  • Two red LEDs; LD1 for USB communication, LD2 for 3.3 V power on
  • Designed to be powered by USB or an external supply of 5 V or 3.3 V
  • Can supply target application with 5 V and 3 V
  • Two user LEDs, LD3 and LD4 (green and blue)
  • Two push buttons (User and Reset)
  • IDD current measurement
  • LCD 28-pin DIP (24 segments, 4 commons)
  • Extension header for all QFP48 I/Os for quick connection to prototyping board for easy probing

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1053: STM8L ultralow power Discovery
1.0 99 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.0 980 KB
pdf
AN3252: Building a wave generator using STM8L-DISCOVERY
1.0 272 KB
pdf
AN3269: Introduction to STM8L15x power saving modes using the STM8L-DISCOVERY IDD measurement feature
1.2 212 KB
pdf
AN3397: Temperature sensor example using the STM8L-DISCOVERY board
1.0 428 KB

User Manual

Description Version Size
pdf
UM0970: STM8L-DISCOVERY
2.0 1,224 KB
pdf
UM0991: Developing and debugging your STM8L-DISCOVERY application code
2.0 1,786 KB
pdf
UM1014: Getting started with STM8L-DISCOVERY
2.0 106 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM8L-DISCOVERY gerber files
260 KB

Bill of Materials

Description Version Size
zip
STM8L-DISCOVERY BOM
1.0.0 14 KB

Schematic Pack

Description Version Size
zip
STM8L-DISCOVERY schematics
1.0.0 238 KB

Associated Software

Related Tools and Software

Part Number Description
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STSW-STM8008 Developing and debugging your STM8L-DISCOVERY application code (UM0991)
STSW-STM8009 Introduction to STM8L15x power saving modes using the STM8L-DISCOVERY IDD measurement feature (AN3269)
STSW-STM8010 Building a wave generator using STM8L-DISCOVERY (AN3252)

Publications and Collaterals

Brochure

Description Version Size
pdf
STM8 8-bit MCU family
1,865 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L-DISCOVERYActiveDiscovery kit for STM8L series - with STM8L152C6 MCUBuy direct11.06Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
ARROWOrder nowEUROPE380
FARNELLOrder nowEUROPE10271
RS COMPONENTSOrder nowEUROPE131
RUTRONIKOrder nowEUROPE151
MOUSEROrder nowWORLDWIDE751
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback