ST Life.augmented

STM8A/128-EVAL

Evaluation board for STM8AF series - with STM8AF51AA MCU
  • active Active

The STM8AXX evaluation board STM8A/128-EVAL is designed as a complete development platform for the STM8 core-based STM8AXX microcontroller with CAN2.0A/B compliant interface, I2C, SPI, two UART channels with smartcard, IrDA and LIN support, internal 2 Kbyte data Flash and 128 Kbyte Flash program memory, SWIM debugging support.

The full range of hardware features helps you to evaluate all peripherals (including motor control, CAN, micro SD Card, smartcard, UART, LIN, IrDA) and develop your own applications. Extension headers make it possible to easily connect a daughterboard or wrapping board for your specific application.

pdf Download
Data Brief

Key Features

  • Two 5 V power supply options: power jack or daughterboard
  • Audio play and record
  • 1 Gbyte or more micro SD Cardâ„¢
  • Both A and B type smartcard support
  • 64 Kbit I2C EEPROM
  • 2 channels of RS-232 communication
  • IrDA transceiver
  • 2 channels of LIN communication
  • CAN2.0A/B compliant connection
  • Inductor motor control connector
  • SWIM and STice debug support
  • 122x32 dot-matrix serial interface LCD module
  • Joystick with 4-direction control and selector
  • Reset, Wakeup, Tamper and User button
  • 4 LEDs
  • Extension connector for daughterboard or wrapping board

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1113: STM8A/128-EVAL evaluation board
2.0 233 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB

User Manual

Description Version Size
pdf
UM0944: STM8A/128-EVAL evaluation board
1.2 992 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ILL059V1 High brightness LED array driver with diagnostics for automotive applications based on the STAP16DPS05 and STM8A

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8A/128-EVALActiveBuy Direct183.75Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback