ST Life.augmented

STEVAL-IHM025V1

1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60
  • NRND NRND

The STEVAL-IHM025V1 demonstration board is an AC/DC inverter that generates a three-phase waveform for driving three or two-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors.

The system represents a universal, fully-evaluated and populated design consisting of a 3-phase inverter bridge based on the 600 V IGBT SLLIMMâ„¢ (small low-loss intelligent molded module) in the SDIP 38L package mounted on a heatsink. The STGIPL14K60 integrates: high voltage, short-circuit rugged IGBT, and high voltage gate drivers with advanced features like integrated op amp suitable for advanced current sensing. Thanks to this integrated module, the system has been specifically designed to achieve power inversion in a reliable and compact design. The system architecture of the module is based on integrated advanced features and is specifically designed to achieve fast and accurate conditioning of the current feedback, thereby matching the typical requirements in field-oriented control (FOC).

The board is designed to be compatible with single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC up to 400 VDC for DC voltage.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Min. input voltage: 125 VDC or 90 VAC
  • Max. input voltage: 400 VDC or 285 VAC
  • Max. output power for motors up to 1000 W
  • Regenerative STEVAL-IHM025V1 brake control feature
  • Input inrush limitation with bypassing relay
  • +15 V auxiliary power supply based on buck converter with VIPer16
  • Uses IGBT intelligent power module STGIPL14K60 in SDIP 38L molded package
  • Fully populated board conception with test points and isolated plastic safety cover
  • Motor control connector for interface with STM3210B-EVAL board and other ST motor control-dedicated kits
  • Tachometer input
  • Hall/encoder inputs
  • Possibility to connect a BEMF daughterboard for sensorless six-step control
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1030: 1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMMâ„¢ STGIPL14K60
3.1 240 KB

User Manual

Description Version Size
pdf
UM0900: 1 kW 3-phase motor control demonstration board featuring IGBT intelligent power module STGIPL14K60 STEVAL-IHM025V1
1.1 1,209 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files
1.0 241 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 19 KB

Schematic Pack

Description Version Size
pdf
Board schematics
1.0 97 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
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
STEVAL-IHM025V1NRNDSTGIPL14K60-280Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100
DIGIKEYOrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback