ST Life.augmented

STEVAL-ISA044V6

3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (DFN)
  • active Active

The STEVAL-ISA044V6 demonstration board is based on the ST1S10 device assembled in a DFN package. The ST1S10 is a step-down DC-DC converter with the inhibit function optimized for powering high voltages in LCD applications and low voltages in digital-core HDD applications. It replaces the high-current linear solution when high power dissipation is an issue.

It provides up to 3 A over an input voltage range of 2.5 V to 18.0 V, and synchronous rectification removes the need for an external Schottky diode. A high internal switching frequency (900 kHz) allows for the use of tiny surface-mount components, as well as a resistor divider to set the output voltage value. Only an inductor and 3 capacitors are required.

The current-mode PWM architecture and stable operation with low-ESR SMD ceramic capacitors result in low output ripple. To maximize power conversion efficiency in light load, the regulator can work in burst mode automatically. The device can operate in PWM mode with a fixed frequency or synchronized to an external frequency. It switches at a frequency of 900 kHz when the SYNC pin is connected to ground or a fixed voltage (less than 5.5 V), and can synchronize the switching frequency between 400 kHz to 1.2 MHz from an external clock applied to the SYNC pin.

A thermal shutdown circuit is integrated and activates at 150 °C. Cycle-by-cycle current limitation provides protection against shorted outputs. The quiescent current is less than 6 μA in the inhibit state.

pdf Download
Data Brief

Key Features

  • Input voltage range: 2.5 V to 18.0 V
  • Max IOUT: 3 A
  • High internal switching frequency: 900 kHz
  • PWM mode operation with a fixed frequency or synchronized to an external frequency between 400 kHz and 1.2 MHz
  • Inhibit pin available
  • Quiescent current: < 6 μA in inhibit state
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1469: 3 A synchronous 900 kHz step-down DC-DC converter with inhibit function based on the ST1S10 (DFN)
1.0 306 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISA044V6
1.0 110 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA044V6 BOM
2.1 7 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA044V6 schematics
2.2 38 KB
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
STEVAL-ISA044V6ActiveST1S10Buy Direct36.75Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE141
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback