ST Life.augmented


2 W / 860 - 960 MHz evaluation board based on PD84002
  • active Active

The STEVAL-TDR013V1 is an evaluation board using PD84002 LDMOS transistor and designed for UHF RFID reader and 2-way radio applications.

For additional informations on PD84002, please refer to its datasheet.

pdf Download

Key Features

  • Excellent thermal stability
  • Frequency: 8
  • 860 - 960 MHz
  • Supply voltage: 7.2 V
  • Output power: 2 W
  • Power gain: 13.9 ± 0.5 dB
  • Efficiency: 60 % - 63 %
  • Load mismatch: 20:1
  • BeO-free amplifier


Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS6971: Demonstration board using the PD84002 for UHF RFID reader
1.1 351 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
Gerber files for STEVAL-TDR013V1 board
1.0 37 KB

Bill of Materials

Description Version Size
BOM for STEVAL-TDR013V1 board
1.0 19 KB

Schematic Pack

Description Version Size
Board schematics for STEVAL-TDR013V1 board
1.0 17 KB

Sample & Buy

Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-TDR013V1ActivePD84002-199No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback