ST Life.augmented

STEVAL-ISA078V1

High efficiency synchronous step-up regulator based on the L6926
  • active Active

The STEVAL-ISA078V1 demonstration board is a high efficiency monolithic synchronous step-down regulator capable of delivering up to 800 mA of continuous output current and of regulating the output voltage from 0.6 V up to VINthanks to the 100% duty cycle operation capability.

The input voltage ranges from 2 V to 5.5 V.

The control loop architecture is based on a constant frequency peak current mode, while high efficiency at light loads is achieved by a low consumption functionality.

The very low quiescent current (25 μA) and shutdown current (0.2 μA) means that the device is very suitable for supplying battery-powered equipment like PDAs, hand-held terminals, DSCs (digital still cameras) and cellular phones.

The switching frequency is internally set at 600 kHz, but the device can be externally synchronized up to 1.4 MHz. An internal reference voltage of 0.6 V (typ.) allows the device to regulate a minimum output voltage of the same low value.

The low MOSFET RDS(on)ensures high efficiency at high output current.

Additional beneficial features are: hysteretic UVLO, OVP, constant current short-circuit protection, Power Good and thermal shutdown.

The MSOP8 package allows significant space savings on the board.

pdf Download
Data Brief

Key Features

  • 2 V to 5.5 V battery input range
  • High efficiency: up to 95%
  • Extremely low quiescent current
  • 1 μA max. shutdown supply current
  • 800 mA max. output current
  • Adjustable output voltage from 0.6 V
  • Low dropout operation: up to 100% duty cycle
  • ± 1% output voltage accuracy
  • 600 MHz switching frequency externally synchronizable up to 1.4 MHz
  • Short-circuit protection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1573: High efficiency synchronous step-up regulator based on the L6926
1.0 1,093 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISA078V1 gerber files
2.1 180 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA078V1 BOM
1.0 72 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA078V1 schematics
1.0 27 KB
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
STEVAL-ISA078V1ActiveL6926Buy Direct31.85Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback