ST Life.augmented

STEVAL-ISA079V2

High-efficiency monolithic synchronous step-down regulator based on the L6928
  • active Active

The STEVAL-ISA079V2 demonstration board is based on the L6928 DC-DC monolithic regulator, specifically designed to provide extremely high efficiency.

The L6928 supply voltage can be as low as 2.0 V, allowing its use in single Li-Ion cell supplied applications.

The output voltage can be selected by an external divider down to 0.6 V. The duty cycle can saturate to 100%, allowing low dropout operation.

pdf Download
Data Brief

Key Features

  • 2.0 V to 5.5 V battery input range
  • High efficiency: up to 95%
  • Extremely low quiescent current
  • 1 μA max shutdown supply current
  • 800 mA max output current
  • Adjustable output voltage from 0.6 V
  • Low dropout operation: up to 100% duty cycle
  • ± 1% output voltage accuracy
  • 1.4 MHz switching frequency
  • Externally synchronizable from 1 MHz to 2 MHz
  • Short-circuit protection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1440: High-efficiency monolithic synchronous step-down regulator based on the L6928
2.0 100 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
STEVAL-ISA079V2 BOM
1.0 71 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA079V2 schematics
1.0 51 KB
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
STEVAL-ISA079V2ActiveL6928Q1Buy Direct31.85Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback