ANT1-M24LR-A
45 mm x 75 mm antenna reference board for M24LR64-R-
NRND
The ANT1-M24LR-A antenna reference board is a ready-to-use PCB that features an M24LR64-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.
It allows system designers to evaluate the M24LR64-R IC performance and capabilities, and to get started with their design.
ANT1-M24LR-A Gerber files are available from http://www.st.com.
Key Features
- Ready-to-use printed circuit board (PCB) including
45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB I2C connector
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1090: 45 mm x 75 mm antenna reference board for the M24LR64-R Dual Interface EEPROM
|
1.0 | 72 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
|
6.1 | 1,480 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
dual interface EEPROM wireless range
|
1.0.0 | 370 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for ANT1-M24LR-A reference design
|
24.03.10 | 59 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-M24LR011 | M24LR/CR95 application software setup file |
| STSW-M24LR012 | Nfcv-Reader Android App sample code |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ANT1-M24LR-A | NRND | M24LR64-R | 36.03 |
| Ecopack2 | - | |||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||