ST Life.augmented

STEVAL-ISA080V1

90 W HB LLC resonant converter demonstration board based on the L6585DE combo IC
  • Preview Preview

The STEVAL-ISA080V1 demonstration board is a 90 W, wide range mains, power factor corrected AC-DC power supply.

The architecture is based on a two-stage approach: a front-end PFC pre-regulator and a downstream multi-resonant half bridge converter.

Both stages are controlled by the new L6585DE that integrates PFC and half-bridge control circuits and the relevant drivers.

Although this new device is dedicated to manage electronic ballast, it’s possible to use it also for HB LLC resonant converter.

The PFC section achieves current mode control operating in transition mode, offering a highly linear multiplier including a THD optimizer that allows for an extremely low THD, even over a large range of input voltages and loading conditions.

pdf Download Datasheet

Key Features

  • Input voltage range : 90 to 265 VRMS
  • Line frequency : 50/60 Hz
  • Output voltage : 19 V
  • Output current : 4.7 A
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1101: 90 W HB LLC resonant converter demonstration board based on the L6585DE combo IC
1.0 83 KB

Application Notes

Description Version Size
pdf
AN3257: STEVAL-ISA080V1 90 W-HB LLC resonant converter based on the L6585DE combo IC
1.1 685 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISA080V1
1.0.0 74 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISA080V1 board
1.0.0 13 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ISA080V1 board
1.0.0 65 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA080V1NRNDL6585DE-124.8No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback