ST Life.augmented

AS/Stice_Connect

Adapter Socket for application board - to use with STICE-SYS00x emulation systems
  • active Active

The STice is the advanced in-circuit emulation system from STMicroelectronics. It offers a complete range of proven debugging features such as advanced breakpoints and trace recording. In addition, it provides new profiling and coverage capabilities to help detect and eliminate dead code and bottlenecks in application execution.

In addition to emulation, the STice provides in-circuit debugging and programming capability for ST microcontrollers via the ST single wire interface module (SWIM). SWIM allows non-intrusive debugging of an application while it runs on the target microcontroller.

The STice is supported by the free STM8 toolset, which includes the ST Visual Develop (STVD) integrated development environment for building, debugging and fine-tuning applications, the ST Visual Programmer (STVP) microcontroller programming interface and the STM8 Assembler.

The STice offers improved cost-effectiveness by allowing users to order exactly what they need to meet their development requirements and to adapt their emulation system to support existing and future ST microcontrollers.

All these connection accessories and the STice emulation boards can be ordered independently as replacement parts.

pdf Download
Data Brief

Key Features

  • Emulation system
  • Real-time emulation of STM8 MCUs (CPU frequency from 250 Hz up to 50 MHz)
  • Application profiling for execution time or number of executions at instruction/source code/function level
  • Coverage analysis on code (at instruction/source code/function level) or data (memory locations or variables) for the entire memory space
  • Unlimited instruction breakpoints for the entire MCU memory space
  • Data breakpoints
  • Advanced breakpoints with up to 4 levels of user-configured conditions
  • Control of application memory accesses configurable at byte level
  • Trace of 128 K records with time stamp
  • Non-intrusive read/write on-the-fly to data memory during emulation
  • Power supply follower managing STM8 application voltages in range 1.65 to 5.5 V (0.8 V possible for MEB with specific TEB)
  • 8-bit probe analyzer
  • Input trigger and 2 output triggers
  • In-circuit debugging/programming via SWIM
  • USB 2.0 (high-speed) interface to host PC
  • Connection accessories
  • CF/Stice_Connect: 60- or 120-pin flexible cable to connect to the application
  • AD/Stice_Connect: connection adapter to adapt the connection flex to the target device package
  • AS/Stice_Connect: adapter socket soldered onto the application and receiving the AD/Stice_connect

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0457: Full-featured cost-effective emulation system for ST microcontrollers
4.1 171 KB

Related Tools and Software

Related Tools and Software

Part Number Description
ST7-EMU3 3rd generation high-end emulation tool ST7-EMU3

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
AS-DIP-SONRNDAdapter Socket for application board - to use with STICE-SYS00x emulation systemsSDIP32 (400 mils, 1.778)-150No availability reported, please contact our Sales officeEcopack1-
AS/QFN48BAActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsQFPN48 (7x7 pitch 0.5)-320No availability reported, please contact our Sales officeEcopack1-
AS/QFP32BCActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsLQFP32 (7x7 pitch 0.8)-111No availability reported, please contact our Sales officeEcopack1-
AS/QFP44CCActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsLQFP44 (10x10 pitch 0.8) -88No availability reported, please contact our Sales officeEcopack1-
AS/QFP48BAActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsLQFP48 (7x7 pitch 0.5)-410No availability reported, please contact our Sales officeEcopack1-
AS/QFP64CAActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsLQFP64 (10x10 pitch 0.5)-199No availability reported, please contact our Sales officeEcopack1-
AS/QFP80FBActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsLQFP80 (14x14 pitch 0.65)-175No availability reported, please contact our Sales officeEcopack1-
AS/TSSO20ABActiveAdapter Socket for application board - to use with STICE-SYS00x emulation systemsTSSOP20 (6.5x4.4 pitch 0.65)-99No availability reported, please contact our Sales officeEcopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.