ST Life.augmented

STEVAL-TDR020V1

4 W, 740 - 950 MHz evaluation board based on PD84006L-E
  • NRND NRND

The STEVAL-TDR027V1 demonstration board is a portable UHF 2-way radio designed as a platform for evaluating the performance of the PD84008L-E LDMOS RF power transistor.

pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Frequency: 740 - 950 MHz
  • Supply voltage: 7.2 V
  • Output power: 4 W
  • Power gain: 12.3 ± 0.3 dB
  • Efficiency: 50 % - 57 %
  • Load mismatch 20:1
  • BeO free amplifier

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7001: Portable UHF 2-way radio demonstration board based on the PD84006L-E
1.1 207 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-TDR020V1 gerber files
1.0 277 KB

Bill of Materials

Description Version Size
pdf
STEVAL-TDR020V1 bill of materials
1.0 16 KB

Schematic Pack

Description Version Size
pdf
STEVAL-TDR020V1 board schematics
1.0 49 KB
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
STEVAL-TDR020V1NRNDPD84006L-E-199Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback