ST Life.augmented

STEVAL-TDR025V1

1 W, 380 - 520 MHz evaluation board based on PD84001
  • active Active

The STEVAL-TDR025V1 demonstration board is a portable UHF 2-way radio designed as a platform for valuating the performance of the PD84001 LDMOS RF power transistor.

pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Frequency: 380 - 520 MHz
  • Supply voltage: 7.2 V
  • Output power: 1 W
  • Power gain: 15.5 ± 0.7 dB
  • Efficiency: 58 % - 67 %
  • Load mismatch: 20:1
  • BeO-free amplifier

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7006: Portable UHF 2-way radio demonstration board based on the PD84001
1.1 475 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-TDR025V1
1.0 37 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for STEVAL-TDR025V1
1.0 16 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-TDR025V1
2.1 25 KB
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
STEVAL-TDR025V1ActivePD84001-199No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback