ST Life.augmented

STEVAL-TDR027V1

6 W / 380 - 512 MHz evaluation board based on the PD84008L-E
  • active Active

The STEVAL-TDR027V1 demonstration board is a portable UHF 2-way radio designed as a platform for evaluating the performance of the PD84008L-E LDMOS RF power transistor.

pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Frequency: 380 - 512 MHz
  • Supply voltage: 7.2 V
  • Output power: > 6 W
  • Power gain: 11.7 ± 0.5 dB
  • Efficiency: 46% - 71%
  • Load mismatch: 20:1 all phases
  • BeO-free amplifier

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7002: Portable UHF 2-way radio demonstration board based on the PD84008L-E
1.1 217 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-TDR027V1
1.0 52 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for STEVAL-TDR027V1
2.1 5 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-TDR027V1
1.0 25 KB
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
STEVAL-TDR027V1ActivePD84008L-E-199Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback