ST Life.augmented

STEVAL-TDR014V1

8W / 400 - 500 MHz evaluation board based on PD55008-E
  • active Active

The STEVAL-TDR014V1 is a demonstration board using the PD55008-E common source N-channel enhancement-mode lateral field effect RF power amplifier. It is designed as a driver for UHF mobile radio applications.

pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Frequency: 400 - 500 MHz
  • Supply voltage: 12.5 V
  • Output power: 8 W
  • Efficiency: 48 % - 54 %
  • Load mismatch: 20:1
  • BeO-free amplifier

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7004: Demonstration board based on the PD55008-E for UHF mobile radio
1.1 752 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-TDR014V1
1.0 57 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for STEVAL-TDR014V1
1.0 5 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-TDR014V1
3.1 51 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-TDR014V1ActivePD55008-E-199No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback