ST Life.augmented

STEVAL-TDR016V1

30 W, 155 - 165 MHz evaluation board based on PD55015-E
  • active Active

The STEVAL-TDR016V1 is a common source N-channel enhancement-mode lateral field effect RF power amplifier designed for VHF marine radio application.

pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Frequency: 155 - 165 MHz
  • Supply voltage: 20 V
  • Output power: 30 W
  • Power gain: 14.7 ± 0.3 dB
  • Efficiency: 60% - 72%
  • Load mismatch: 20:1
  • Beo free amplifier

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6974: RF power amplifier using 1 x PD55015E N-channel enhancement-mode lateral MOSFETs
1.1 241 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-TDR016V1
1.0 58 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for STEVAL-TDR016V1
1.0 10 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-TDR016V1
2.1 24 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-TDR016V1ActivePD55015-E-199Distributor reported inventory date: 2015-07-25
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback