ST Life.augmented

STEVAL-ISA076V2

USB compatible battery charger demo board with integrated power switch for Li-Ion/Li-Polymer based on the L6924U
  • active Active

The STEVAL-ISA076V2 demonstration board is based on the L6924U which is a fully monolithic battery charger dedicated to single-cell Li-Ion/Polymer battery packs. It is the ideal solution for space-limited applications, such as PDAs, handheld equipment, cellular phones, and digital cameras.

When an external voltage regulated adapter or USB port is used, the L6924U works in linear mode, and charges the battery in a constant current/constant voltage (CC/CV) profile.

Moreover, when a current-limited adapter is used, the device can operate in Quasi-Pulse Mode, dramatically reducing the power dissipation.

pdf Download
Data Brief

Key Features

  • Operating input voltage up to 12 V
  • Fully integrated solution with power MOSFET, reverse blocking diode, sense resistor, and thermal control
  • AC adapter or USB mode selection
  • Programmable charge current for both AC adapter and USB power sources separately
  • Low power/high power selection in USB mode
  • Both linear and quasi-pulse operation
  • 4.2 V preset charge voltage (±1 % accuracy)
  • Programmable termination current
  • Programmable charge timer
  • Status outputs to drive LEDs or host processor interface
  • Battery absence detection
  • Closed loop thermal control
  • NTC or PTC thermistor interface for battery temperature monitoring and protection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1157: USB compatible battery charger demo board with integrated power switch for Li-Ion/Li-Polymer based on the L6924U
1.1 97 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISA076V2 board
1.0 279 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISA076V2 board
1.0 51 KB

Schematic Pack

Description Version Size
pdf
Board Schematics for STEVAL-ISA076V2 board
1.0 22 KB
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
STEVAL-ISA076V2ActiveL6924UBuy Direct42.87Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
ARROWOrder NowEUROPE10
DIGIKEYOrder NowWORLDWIDE81
MOUSEROrder NowWORLDWIDE121
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback