ST Life.augmented

STEVAL-IFP010V3

High-side driver based on the VNI2140J
  • active Active

The STEVAL-IFP010V3 demonstration board is based on the VNI2140J, a monolithic device designed using ST’s VIPower technology for driving two independent resistive or inductive loads with one side connected to ground. Active current limitation prevents a drop in system power supply if the load is shorted. A built-in thermal shutdown protects the chip from overtemperature and short-circuit conditions. During an overload condition, the channel turns off and back on automatically in order to maintain the junction temperature between TTSD and TR. If this condition causes the case temperature to reach TCSD, the overloaded channel is turned off and will restart only when the case temperature has decreased down to TCR.

If more than one channel is in overload, the TCSD restart will not be simultaneous in order to prevent high peak current from the supply. Non-overloaded channels continue to operate normally. The open-drain diagnostic outputs indicate overtemperature conditions and open load in the off-state.

pdf Download
Data Brief

Key Features

  • Output current: 1 A per channel
  • Shorted-load protection
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Non-simultaneous TCSD (thermal case shutdown) restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shutdown
  • Open load in off-state and short to VCCdetection
  • Open-drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2 supply voltage: +4 V to +36 V
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1515: High-side driver based on the VN12140J
1.0 163 KB

Application Notes

Description Version Size
pdf
AN2985: STEVAL-IFP010V3: designing with VNI2140J dual high-side smart power solid-state relay IC
2.1 1,554 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IFP010V3 gerber files
1.0 121 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IFP010V3 BOM
1.1 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IFP010V3 schematics
1.0 36 KB
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
STEVAL-IFP010V3ActiveVNI2140JBuy Direct60.02Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback