ST Life.augmented

STEVAL-IPP002V1

IEC 61334-5-1 compliant smart meter system for AMI application based on STM32, ST7570 PLM and STPMC1/STPMS1 chipset
  • active Active

The STEVAL-IPP002V1 demonstration board can be used as a guideline to designing a typical energy meter board for smart metering applications compliant with the IEC 61334-5-1 standard. It was designed to include advanced features as well as to fit the requirements for next generation energy meters. These extra features can be included in the board by modules for easy customizing.

pdf Download
Data Brief

Key Features

  • Energy measurement by an external metrology board
  • S-FSK Power line communication up to 2.4 kbps
  • Data communication compliant with DLMS/COSEM specification
  • LCD display to show energy consumption information
  • USB and RS232/IrDA connectivity
  • Optional ZigBee® communication capability
  • Optional MEMS module support
  • Expansion capability for smartcard interface
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1286: IEC 61334-5-1 compliant smart meter system for AMI applications based on STM32, ST7570 PLM, and STPMC1/STPMS1 chipset
2.0 317 KB

User Manual

Description Version Size
pdf
UM1530: Smart meter demonstration board with DLMS/COSEM using ST7570 S-FSK modem with STM32™ and SPEAr™
1.1 938 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
DLMS/COSEM solution for power-line communication
1.1 1,047 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-IPP002V1 board
1.0 379 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPP002V1 BOM
2.1 56 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPP002V1 schematics
2.1 197 KB
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
STEVAL-IPP002V1ActiveSTM32; ST7570Buy Direct263.37Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback