ST Life.augmented

STEVAL-IPE014V1

Multiphase energy meter daughterboard based on the STPMS2 smart sensor device
  • active Active

The STEVAL-IPE014V1 is a daughterboard based on the STPMS2 "smart sensor" device, and is designed for use with the STPMC1-based STEVAL-IPE010V1 motherboard. Together the system provides a complete, ready-to-use energy meter application. When connected to the motherboard, each STEVAL-IPE014V1 daughterboard serves a single phase, converting and multiplexing the voltage and current information and sending the stream to the STPMC1 energy calculator IC.

pdf Download
Data Brief

Key Features

  • Modular and programmable
  • Supports:
  • 3-phase, 4-wire RSTN, 4-system RSTN (tamper); extra module required
  • 3-phase, 4-wire RSTN, 3-system RST
  • 3-phase, 3-wire RST_, 3-system RST_(tamper)
  • 3-phase, 3-wire RST_, 2-system R_T_(Aron)
  • 2-phase, 3-wire _STN, 2-system _ST_(America)
  • 1-phase, 2-wire _TN, 2-system _ST_(tamper)
  • 1-phase, 2-wire _TN, 1-system _T_
  • 4 LED indicators to display:
  • Power
  • No load condition
  • Tamper detection
  • Reverse current direction
  • Embedded capacitive power supply
  • Isolation of current channel
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1412: Multiphase energy meter daughterboard based on the STPMS2 smart sensor device
2.0 114 KB

User Manual

Description Version Size
pdf
UM1059: The STPMC1 and STPMS2 evaluation kit
2.0 465 KB

Errata Sheet

Description Version Size
pdf
ES0285: Hardware patch required for some STMicroelectronics multiphase energy meter evaluation boards
1.0 360 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE014V1 gerber files
1.0 28 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE014V1 BOM
2.0 11 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE014V1 schematics
1.0 38 KB
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
STEVAL-IPE014V1ActiveSTPMS2LBuy Direct69.82Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
MOUSEROrder NowWORLDWIDE61
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback