STM3210E-SK/KEI
Keil starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)-
Active
The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F101/102/103 ARM Cortex™-M3 processor-based microcontrollers.
The STM3210E-SK/KEIL starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including USB device, CAN, USARTs, Audio, MicroSD Card interface and QVGA LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.
Keil starter kits are available for a full range of ST ARM core-based microcontrollers.
Key Features
- The Keil MDK-Lite development tools:
μVision®4 IDE/Debugger for application programming and debugging ARM C/C++ compiler RTX real-time kernel, a multi-tasking operating system for embedded applications MDK-Lite supports applications with up to 32 KB code-size - ULINK-ME in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG or 10-pin CoreSight debug interface
- Full-featured Keil evaluation board with a 72 MHz STM32F103ZE MCU
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1252: Keil™ starter kit for STM32F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)
|
3.0 | 216 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STM32 32-bit ARM Cortex MCUs
|
2,500 KB |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM3210E-SK/KEIL | Active | Keil starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU) | 280.52 |
| Ecopack1 | - | ||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||