ST Life.augmented

DEMO-CR95HF-A

Demonstration board for CR95HF
  • active Active

The DEMO-CR95HF-A is a demonstration kit which allows to evaluate the performances of ST CR95HF 13.56 MHz multiprotocol contactless transceiver. It includes a ready-to-use board to interface with the CR95HF host PC demonstration software through an USB interface.

The DEMO-CR95HF-A is powered through the USB bus and no external power supply is required. It includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components.

By default, the CR95HF communicates with the STM32F103CB 32-bit MCU via the SPI bus. The interface can then be changed to UART.

At the end of the initialization, the DEMO-CR95HF-A launches a tag tracking operation. When an RFID or NFC tag is identified, the LED is turned on.

pdf Download Datasheet

Key Features

  • Ready to use printed circuit boardCR95HF cut 1.2 multiprotocol transceiver ICSTM32F103CB 32-bit microcontroller47 x 34 mm 13.56 MHz inductive etched antenna and tuning componentsUSB-B connector for communication with host PC and demonstration board poweringUSB connect/disconnect jumper (must be left in default state)LED indicating the presence of an RFID or NFC tagMicrocontroller reset buttonJTAG connector for microcontroller firmware upgrade and debug
  • USB cable
  • Demonstration tagsISO15693 tag: LRI2K mounted on a 45 x 75 mm antennaISO 15693 dual interface EEPROM memory: M24LR64-R mounted on a 15 x 15 mm double side etched antenna
  • Associated Firmware and PC softwareOn-board demonstration firmware to communicate with the host PC through the USB bus.The CR95HF developement software enable discovery and useof all the functionalities of the CR95HF transceiver.The M24LRXX application software is dedicated to the Dual interface EEPROM and ISO/IEC 15693 contactless tag.

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1276: Demonstration kit for the CR95HF 13.56 MHz transceiver IC
3.0 120 KB

Application Notes

Description Version Size
pdf
AN3394: Antenna design and impedance matching guidelines for CR95HF multiprotocol contactless transceiver IC
5.0 475 KB
pdf
AN3954: Developing your own Visual Basic or C/C++ application on a DEMO-CR95HF-A demonstration board
3.0 308 KB

User Manual

Description Version Size
pdf
UM1084: CR95HF development software user guide
2.0 1,045 KB
pdf
UM1577: DEMO_CR95HF and STM3210E-EVAL board firmware
1.0 750 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for DEMO-CR95HF-A board
1.1 59 KB

Bill of Materials

Description Version Size
pdf
DEMO-CR95HF-A BOM
1.1 37 KB

Schematic Pack

Description Version Size
pdf
Board schematics for DEMO-CR95HF-A board
49 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-M24LR004 CR95HF development software for DEMO-CR95HF-A board
STSW-M24LR005 Developing your own Visual Basic or C/C++ application on a DEMO-CR95HF-A : source code example (AN3954)
STSW-M24LR007 DEMO-CR95HF-A board project
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR014 Simplified software tool to compute rectangular planar antenna inductances
STSW-M24LR015 DEMO-CR95HF-A antenna matching circuit calculation

Publications and Collaterals

Flyer

Description Version Size
pdf
Dual Interface EEPROMs
2,376 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DEMO-CR95HF-AActiveCR95HFBuy direct92.31Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
P&SOrder nowASIA/PACIFIC71
RUTRONIKOrder nowEUROPE41
DIGIKEYOrder nowWORLDWIDE251
MOUSEROrder nowWORLDWIDE41
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback