ST Life.augmented

STEVAL-ISA091V1

2 A step-down switching power supply demonstration board based on the L7980 (QFN)
  • active Active

The STEVAL-ISA091V1 is step-down switching power supply based on STMicroelectronics’ L7980 switching regulator in a QFN package.

The L7980 features an embedded power MOSFET and is capable of delivering up to 2 A of current to the load, depending on the application conditions.

The input voltage can range from 4.5 V to 28 V, while the output voltage can be set from 0.6 V to VIN.

Requiring a minimum number of external components, the device includes an internal 250 kHz switching frequency oscillator that can be externally adjusted up to 1 MHz.

pdf Download
Data Brief

Key Features

  • 2 A DC output current
  • 4.5 V to 28 V input voltage
  • Output voltage: 3.3 V (adjustable from 0.6 V)
  • 250 kHz switching frequency, programmable up to 1 MHz
  • Internal soft-start and enable
  • Low dropout operation: 100% duty cycle
  • Voltage feed-forward
  • Zero load current operation
  • Overcurrent and thermal protection
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1503: 2 A step-down switching power supply demonstration board based on the L7980 (QFN)
1.1 99 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ISA091V1 gerber files
2.1 31 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ISA091V1 BOM
1.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ISA091V1 schematics
1.0 38 KB
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
STEVAL-ISA091V1ActiveL7980-33Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback