ST Life.augmented

STEVAL-IHM033V1

Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface
  • active Active

The STEVAL-IHM033V1 is a control stage demonstration board based on the STM32F100CB microcontroller. The board has been designed as an evaluation environment for motor control.

The demonstration board can be used together with the STM32 PMSM single/dual FOC SDK v3.0 and an STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) for a complete motor control evaluation and development platform.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Compact size
  • Based on STMicroelectronics ARMâ„¢ Cortex-M3 core-based STM32F100CB microcontroller
  • Connector for interfacing with any STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) with alternate functions (current reference, current limitation/regulation, method selection, current boost)
  • Compatible with sinusoidal and trapezoidal control
  • Insulated USART communication interface
  • Non-insulated UUSCI interface (see STEVAL-PCC009V4)
  • External oscillator
  • Reset button
  • SWD for programming/debugging
  • DAC outputs test points

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1435: Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface
2.1 126 KB

User Manual

Description Version Size
pdf
UM0723: 1 kW three-phase motor control demonstration board featuring L6390 drivers and STGP10NC60KD IGBT
4.1 821 KB
pdf
UM1077: Control stage based on STM32F100CB microcontroller dedicated for motor control with user interface via serial communication
2.2 630 KB
pdf
UM1078: 150 W inverter featuring L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control
2.1 731 KB
pdf
UM1517: 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMMâ„¢-nano)
2.1 1,081 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHM033V1 gerber files
1.0 329 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHM033V1 BOM
1.0 54 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM033V1 schematics
1.0 93 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
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
STEVAL-IHM033V1ActiveSTM32F100CBBuy Direct66.15Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
RS COMPONENTSOrder NowEUROPE41
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback