ST Life.augmented

STEVAL-PCC009V4

Universal USB to serial bridge demonstration board for motor control applications
  • active Active

The STEVAL-PCC009V4 demonstration board implements a universal USB on the serial isolated interface communication. It is useful in all applications which need safe connection from PC to the application boards.

The STEVAL-PCC009V4 has a 16-pin communication interface which allows connecting a device that uses I2C, SPI or UART protocols. Thus, the board functions as a bridge between a serial communication based device and a PC.

pdf Download
Data Brief

Key Features

  • STM32-based demonstration board used as the interface between the PC and motor control systems
  • 8-pin interface for SPI/I2C/UART
  • 6 GPIOs available
  • Opto-isolation on SPI, USART and GPIOs
  • Magnetic isolation for I2C
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1453: Opto-isolated universal USB to serial bridge demonstration board for motor control applications
2.0 415 KB

User Manual

Description Version Size
pdf
UM1077: Control stage based on STM32F100CB microcontroller dedicated for motor control with user interface via serial communication
2.2 630 KB
pdf
UM1540: Opto-isolated universal USB to serial bridge
1.1 3,298 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-PCC009V4 gerber files
1.0 101 KB

Bill of Materials

Description Version Size
pdf
STEVAL-PCC009V4 BOM
1.0 49 KB

Schematic Pack

Description Version Size
pdf
STEVAL-PCC009V4 schematics
1.0 74 KB
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
STEVAL-PCC009V4ActiveSTM32F103RBT6Buy Direct37.97Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback