ST Life.augmented

STEVAL-IPE015V1

Single-phase energy metering demonstration board with two current transformers based on the STPM10
  • active Active

The STEVAL-IPE015V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS,Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.

A stepper motor display shows the values of the energy measured by the standalone meter.

The tamper detection feature implements two current transformers which monitor the live and neutral wire currents.

The STEVAL-IPE015V1 demonstration has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

pdf Download
Data Brief

Key Features

  • Single-phase, class 0.5 accuracy
  • Vnom(RMS) = 140 to 300 V, Inom/Imax(RMS) = 2/20 A, flin= 45 to 65 Hz
  • Tamper detection for power line systems
  • Capacitive power supply
  • SPI interface connector
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1511: Single-phase energy metering demonstration board with two current transformers based on the STPM10
1.0 174 KB

User Manual

Description Version Size
pdf
UM1082: The STPM10 single-phase meter evaluation boards
2.0 789 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE015V1 gerber files
2.0 446 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE015V1 BOM
3.0 79 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE015V1 schematics
3.0 22 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IPE005 STPM01/10 GUI Evaluation Software
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
STEVAL-IPE015V1ActiveSTPM10Buy Direct73.5Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback