ST Life.augmented

STEVAL-IPE016V1

Single-phase energy metering demonstration board with one current transformer and one shunt resistor based on the STPM10
  • active Active

The STEVAL-IPE016V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS, Inom/Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.

The tamper detection feature implements one current transformer and one shunt resistor to monitor the live and neutral wire currents.

The STEVAL-IPE016V1 demonstration board has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

pdf Download
Data Brief

Key Features

  • Single-phase, class 0.5 accuracy
  • Vnom(RMS) = 140 to 300 V, Inom/ Imax(RMS) = 2/20 A, flin= 45 to 65 Hz
  • Tamper detection for power line systems
  • Capacitive power supply
  • SPI interface connector
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1512: Single-phase energy metering demonstration board with one current transformer and one shunt resistor based on the STPM10
1.0 162 KB

User Manual

Description Version Size
pdf
UM1082: The STPM10 single-phase meter evaluation boards
2.0 789 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE016V1 gerber files
2.0 446 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE016V1 BOM
3.0 46 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE016V1 schematics
3.0 21 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IPE005 STPM01/10 GUI Evaluation Software
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
STEVAL-IPE016V1ActiveSTPM10Buy Direct64.92Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback