ST Life.augmented

STEVAL-TLL010V1

Driver for up to 6 white LEDs for display backlights based on the STLA02
  • active Active

The STEVAL-TLL010V1 demonstration board is based on the STLA02, a boost converter dedicated to powering and controlling the current of white LEDs in an LCD backlight. The device operates at a typical constant switching frequency of 2.3 MHz. It steps an input voltage ranging from 2.5 V to 18 V, up to 27 V. The output current is adjustable by the resistor RFB connected between the VOUTand FB pins. The STLA02 device contains high-side sensing to simplify the PCB layout in terms of LED connection.

The output current is dimmable by the PWM signal applied to the EN pin with minimum PWM frequency equal 100 Hz.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Boost DC-DC converter
  • Drives up to 6 LEDs with a total current up to 20 mA
  • Output power capability up to 500 mW
  • Input voltage range 2.5 V to 18 V
  • Output current control
  • 2.3 MHz switching frequency
  • PWM input for the output current dimming with 300:1 dimming range
  • 350 mA integrated switch
  • Overvoltage protection
  • Chip overtemperature detection and protection
  • Soft-start implemented
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1675: Driver for up to 6 white LEDs for display backlights based on the STLA02
1.0 225 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-TLL010V1 gerber files
1.0 13 KB

Bill of Materials

Description Version Size
pdf
STEVAL-TLL010V1 BOM
1.0 48 KB

Schematic Pack

Description Version Size
pdf
STEVAL-TLL010V1 schematics
1.0 21 KB
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
STEVAL-TLL010V1ActiveSTLA02Buy Direct50.22Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback