iNEMOEngine_PAAP
PAAP engine PRO - Android Platform-
Active
The iNEMO engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.
The iNEMOEngine_PAAP software pack comes with the iNEMO Engine as a precompiled library for ARM microcontrollers and is compatible with Android starting from version 2.3.3. It includes complete HAL and API for algorithm setup and tuning.
Key Features
- Absolute point tracking and motion tracking accuracy
- Immunity to magnetic interference for high performance in real-world conditions
- Few user-calibration interruptions, enabling innovative and longer game play
- Reliable compass heading for accurate navigation
- Accurate direction enabling true augmented reality applications
- Compatible with Android starting from version 2.3.3
- Support for ARM platforms
- Full tunability
- Embedded calibration
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1425: iNEMO Engine Pro Sensor Fusion algorithm and API for Android-based ARM platforms
|
2.0 | 1,202 KB |
Sample & Buy
Top| Part Number | Version | Marketing Status | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IE_PAAP_1.0 | 1.0 | Active | ||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||