ST Life.augmented

STEVAL-CCA028V1

10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P
  • active Active

The STEVAL-CCA028V1 demonstration board is designed for the TDA7491P high-power dual BTL class-D audio amplifier.

Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without any heatsink.

Jumpers on the board allow configuring the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings.

Microswitches are also provided to enable the standby and mute functions.

pdf Download
Data Brief

Key Features

  • 10 W +10 W continuous output power at THD = 10%, RL= 6 Ω, VCC = 11 V
  • 9.5 W + 9.5 W continuous output power at THD = 10%, RL= 8 Ω, VCC = 12 V
  • Wide-range single-supply operation (5-18 V)
  • High efficiency (η = 90 %)
  • Four selectable, fixed gain settings (20 dB, 26 dB, 30 dB and 32 dB)
  • Differential inputs to minimize common-mode noise
  • Filterless operation
  • Standby and mute features
  • Short-circuit and thermal overload protections
  • Externally synchronizable
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1455: 10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P
1.0 126 KB

Application Notes

Description Version Size
pdf
AN3412: 10 W + 10 W dual BTL class-D audio amplifier demonstration board based on the TDA7491P
1.1 1,018 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCA028V1 gerber files
1.0 193 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCA028V1 BOM
1.0 31 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCA028V1 schematics
1.0 44 KB
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
STEVAL-CCA028V1ActiveTDA7491PBuy Direct79.62Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE71
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback