ST Life.augmented

STEVAL-ILL032V1

Multicolor LED matrix demonstration board based on the STP24DP05BTR
  • NRND NRND

The STEVAL-ILL032V1 is a demonstration board featuring the STP24DP05BTR RGB LED driver to drive the RGB LED matrix panel.

The STEVAL-ILL032V1 demonstration board is part of a complete system which includes at least one control board (STEVAL-ILL033V1) and one RGB LED matrix display panel.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 4 STP24DP05BTR drivers for each display panel
  • 8 panels can be cascaded in series using a flat ribbon cable
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1461: Multicolor LED matrix demonstration board based on the STP24DP05BTR
1.1 374 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL032V1 gerber files
1.0 163 KB
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
STEVAL-ILL032V1NRNDSTP24DP05BTRBuy Direct236.42Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback