ST Life.augmented

STEVAL-IDZ001V1

ZigBee®-dual IFs EEPROM adapter for STM3221G-EVAL
  • NRND NRND

The STEVAL-IDZ001V1 demonstration board is based on SPZB32W and allows the interfacing to the STM3221G-EVAL needed to manage a smartplug network system. Furthermore, the adapter has a dual interface EEPROM (M24LR64-r) on board.

The ZigBee module SPZB32W communicates with the STM3221G demonstration board by an adapter connected through the SPI and UART communication, while the dual interface EEPROM is connected to the STM3221G-EVAL by the I2C interface.

pdf Download
Data Brief

Key Features

  • Based on ZigBee® module SPZB32W and M24LR64-r dual IF EEPROM
  • SPI, I2C and UART interfaces
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1485: ZigBee®-dual IFs EEPROM adapter for STM3221G-EVAL
2.0 200 KB

Application Notes

Description Version Size
pdf
AN4049: In-Home Display with HTTP gateway
2.0 7,871 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDZ001V1 gerber files
1.0.0 72 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDZ001V1 BOM
1.0.0 24 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDZ001V1 schematics
1.0.0 37 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDZ001V1NRNDSPZB32W1x2.1Buy Direct58.8Distributor reported inventory date: 2014-04-16
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE51
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback